Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AGRO
Description
9912.01 - Flush mounting junction box, rectangular
Bill of material
9912.01
CNSORDERNO
Art. No.
9912.01
BZ
Designation
Flush mounting junction box, 175x120x64mm
LOD
Level of detail
L
Length
175 mm
B
Width
120 mm
T
Depth
64 mm
AO
Break-out openings Ø 20 mm
2
RK
Combination conduit entries M20/25
14
RK2
Combination conduit entries M20/25/32
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 798
CNSMASSEXACT
Individual net weight
194.400 g
CNSEAN
EAN-Code
7611614037639
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 175 x 120 x 64mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 14x M20/25, 4x M20/25/32 Break-out openings Ø 20mm: 2 Number of nails: 4 Article number: 9912.01 / E-No.: 155 010 798
ETIM40
ETIM 40
EC002601
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D