Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9916.06 - Protective cover
Bill of material
9916.06
CNSORDERNO
Art. No.
9916.06
BZ
Designation
Protective cover, for article 9916/9916.21
LOD
Level of detail
L
Length
242 mm
B
Width
172 mm
H
Height
1 mm
CNSMAT
Material
Polystyrene, impact-proof
ES
Properties
Halogenfrei
ENO
E No.
155 914 908
CNSMASSEXACT
Individual net weight
90.500 g
CNSVOLUMEEXACT
Single volume
0.420 l
CNSEAN
EAN code
7611614261850
FA
For article number
9916 / 9916.21
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plaster cover for article 9916, 9916.21 Length x Width x Height: 242 x 172 x 1mm For installation to opposing formwork without support Made of polystyrene, impact-proof, halogen-free Art. No.: 9916.06 / E No 155 914 908
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D