Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9924.40.850 - Flush-mounting box 4x1 850°
Bill of material
9924.40.850
CNSORDERNO
Art. No.
9924.40.850
BZ
Designation
One gang box 1x4 for cavity walls, fire-resistance 850°C
LOD
Level of detail
L
Length
250 mm
B
Width
70 mm
T
Depth
70 mm
K
Combination
4x1
RK
Combination conduit entries M20/25
22
CNSMAT
Material
Polypropylene
ES
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E No.
372 104 229
CNSMASSEXACT
Individual net weight
0.116 kg
CNSEAN
EAN code
7611614220208
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting box For installation in cavity wall, concrete and masonry Length x width x depth: 250 x 70 x 70 mm Made of polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries M20/25: 22 Combination: 4x1 Art. No.: 9924.40.850 / E No 372 104 229
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D