Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9940.00.66 - Set of 4 Prefix® wing brackets for AGRO inlet box 9902.xx
Bill of material
9940.00.66
CNSORDERNO
Art. No.
9940.00.66
BZ
Designation
Set of 4 Prefix® wing brackets for AGRO inlet box 9902.xx
LOD
Level of detail
L
Length
150 mm
B
Width
59 mm
H
Height
16 mm
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
VT
Processing temperature
-5°C / + 60°C
AF
Number of wings
2
ENO
E No.
155 901 308
CNSMASSEXACT
Individual net weight
44.700 g
CNSVOLUMEEXACT
Single volume
0.733 l
CNSEAN
EAN code
7611614333014
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
For international projects, we offer a large range of products which meet the relevant national standards and regulations. -Dimensions and approvals based on national standards -Suitable installation tools -Many combination options
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D