Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9958.22 - Support for devices with flush-mounting box size I + I
Bill of material
9958.22
CNSORDERNO
Art. No.
9958.22
ENO
E number
372911209
BZ
Designation
Equipment carrier with flush-mounting box, size I+I for insulated facades
LOD
Level of details
MAT
Material
Polyethylene
E
Properties
Halogen-free
GP
Glow wire test
650 °C nach EN 60695-2-11
VTEMP
Processing temperature
-5°C / + 60°C
ISOMAT
Insulation material
Rock wool
K
Combination
1x1/2x1
L
Length
100 mm
B
Width
220 mm
H
Height
60-160 mm
RKF
Combination conduit entries M20/25
6
CNSMASSEXACT
Individual net weight
404.4 g
CNSVOLUMEEXACT
Single volume
6.74 l
CNSEAN
EAN code
7611614185316
INFOTEXT
Infotext
Universal equipment carrier with flush-mounting box 1+1 Installation in: insulated external facades (WDVS) Length x Width x Height: 220 x 100 x 60-160 mm. Made of polyethylene, halogen-free, GWT 650°C Art. No.: 9958.22 / E No 372 911 209
INFOLINK
Data sheet
HTML (Online)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D