Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2428, 2430 - Panel Mount Bracket
Bill of material
2428
PN
Part No.
SERIES
Series
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
1.000 Inch
B
0.250 Inch
C
0.500 Inch
D
Inch
E
Inch
F
0.125 Inch
W
Weight
.020 lbs.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D