Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1010, 1010-Yellow, 1010-Black, 1010-Black-FB - T-Slotted Profile - 10 Series
Bill of material
1010-97
PN
Part No.
1010-97
SERIES
Series
1010
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
.5097 lbs
MIX
Moment of Inertia IX
.0442 Inch^4
MIY
Moment of Inertia IY
.0442 Inch^4
EA
Estimated Area
.4379 sqin
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D