Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
50187424 - Centering bushing
Bill of material
50187424 Centering bushing 12h6x4.8 mm
BNR
Order number
50187424
TYP
Type
12h6x4.8 mm
A
Dimension A
12 mm
B
Dimension B
4.8 mm
C
Dimension C
8.5 mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
GEW
Weight
0.002 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D