Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-21 - Installation housing extension rings HaloX
Bill of material
1281-21
CNSORDERNO
Order number
1281-21
BZ
Designation
Install. housing, HaloX® 100, Interm. frame, install. height 10 mm, Replacement to Art. No. 1290-14
LOD
Level of Details
SYS
System
HaloX® 100
H
Height
10 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 10 mm
CNSMASSEXACT
Individual net weight
27.000 g
CNSVOLUMEEXACT
Single volume
0.309 L
CNSEAN
EAN-Code
4013456546790
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, extension ring, installation height 10 mm Plastic extension ring to increase the lighting fixture's installation depth by 10 mm Multiple extensions possible Article No. 1281-21 / E-No.: 920 896 919
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D