Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1159-70 - Installion housing for external insulation 100 - 160 mm
Bill of material
1159-70
CNSORDERNO
Art. No.
1159-70
BZ
Designation
Install. housing f. thermal insulation, for insulation thickness 100-160 mm, for luminaires CO up to Ø 86 mm
LOD
Level of Details
L
Length
220 mm
B
Width
110 mm
H
Height
160 mm
DS
Insulation thickness
100 - 160
EL
Ceiling exit (CE) Ø luminaires / loudspeakers
68 - 86
ML
Max. lamp output
8 W
ME
Max. installation depth for the LED luminaires
70 - 130
RKF
Cable or conduit entries up to max. ø 25 mm
5 mm
ENO
E-Number
372911309
CNSMASSEXACT
Individual net weight
333 g
CNSVOLUMEEXACT
Volume
6.99 l
CNSEAN
EAN-Code
4013456547902
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing for rigid and rotating LED flush-mount lights and other flush-mount devices Installation in: Insulated ceilings Length x Width x Height/Depth: 220 x 110 x 100-160 mm. Made from polystyrene, halogen-free, GWT 850°C Article No.: 1159-70 / E-No.: 372 911 309
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D