Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AIRWORK
Description
CG - CYLINDERS ISO 15552
Bill of material
CG0110500001
CODE
Code
SER
Series
CG
VERS
Version
ST
Seal
DI
Diameter
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKE2
Stroke 2
mm
VAR1
Atex
A
mm
AM
mm
B
B (e11)
mm
E
mm
EE
Y
4 mm
KK
L1
mm
L2
mm
L3
- mm
P
S
mm
SE
mm
TG
mm
WH
mm
CH
mm
H
- mm
D
- mm
L
- mm
C
- mm
F
- mm
G
Thread
- mm
N
Thread
- mm
Q
- mm
R
- mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D