Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D_QN - Block Cylinder, double acting
Bill of material
295642
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
kN
DK500
Push Force at 500 bar
kN
ZK100
Pull force at 100 bar
kN
ZK500
Pull force at 500 bar
kN
H
Stroke
mm
VD
Vol. push
cm ³
VZ
Vol. pull
cm ³
KL
Piston diameter
mm
A
mm
B
mm
C
mm
E
Diameter
mm
F
mm
L
mm
M
mm
NXT
Thread x Depth
Q
mm
R
Thread
S
Width across flats
mm
W
Diameter
mm
X
mm
Y
mm
Z
mm
GEW
Weight
g
CTN
Customs tariff number
84662098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D