Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6936 - Block Cylinder, single acting
Bill of material
68056
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK350
Push Force at 350 bar
kN
HUBB
Stroke B
mm
Enter value for HUBB
Stroke B
mm
cm
inch
ft
VV
Vol.
cm ³
KF
Piston area
cm ²
A
mm
B
Stroke
mm
C
mm
D
mm
E
Diameter
mm
F
mm
G
mm
H
Diameter
mm
J
mm
K
mm
L
mm
M
mm
N
mm
P
mm
Q
Diameter
mm
S
mm
T
mm
DK
mm
SW
Width across flats
mm
V
mm
W
mm
X
Thread
mm
Y
Diameter
mm
Z
mm
AA
mm
AB
mm
AC
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D