Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6616 - Support screw with nut
Bill of material
74542
BESTNR
Order No.
GR
Size
D
12 mm
L
mm
B
40 mm
M
Thread
mm
GEW
Weight
g
CTN
Customs tariff number
73181542
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D