Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 492N - Lever set for anti-panic lock
Bill of material
553121
BESTNR
Order No.
553121
ART
Design
Handle set
PS
Suitable for
N°140PNG
GEW
Weight
520 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772001988
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D