Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Aug 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6102H - TURBINE high-end clamping module for full automation
Bill of material
420919
BESTNR
Order No.
420919
GR
Size
K23
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
23 kN
HK
Holding force
23 kN
ENTR
Opening
hydraulic
POS
D
Diameter
129 mm
DN
Diameter
32 mm
D1
Diameter
99 mm
H
70 mm
HA
30 mm
LK
Diameter
113 mm
T
40 mm
GEW
Weight
4800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772420918
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D