Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6109ZB-150 - Fastening kit with sensors
Bill of material
559403
BESTNR
Order No.
559403
GR
Size
150
PDF
catalog sheet
PDF
D
Diameter
18 mm
H
16 mm
L1
27 mm
L2
17.2 mm
GEW
Weight
4 g
CTN
Customs tariff number
39269097
EAN
European Article Number
4020772020354
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D