Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210AGS - Adapter with straight clamp
Bill of material
567136
BESTNR
Order No.
GR
Size
H
+/- 0.1
mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
15 mm
H1MAX
mm
GEW
g
A
mm
B1
mm
B2
mm
B3
mm
D
mm
D1
+/- 0.01mm
mm
D2
f7
mm
D3
mm
E
mm
Enter value for E
mm
cm
inch
ft
EMIN
mm
EMAX
mm
E1
mm
G
H2
mm
H3
8 mm
L
mm
R
mm
S1
mm
SCHR
ISO 4762
CTN
Customs tariff number
84662020
EAN
European Article Number
WL
Angle
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D