Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IL-10-05 - Adapter clamping module B10 to BP5, pneumatic with indexing
Bill of material
532853
BESTNR
Order No.
532853
GR
Size
BP5
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
1.5 kN
HK
Holding force
13 kN
B
59 mm
B1
9 mm
B2
33 mm
D
Diameter
78 mm
D1
Diameter
15 mm
G
Thread
M 8 mm
H
80 mm
H1
52 mm
H2
12 mm
K
8 mm
R
50 mm
R1
32 mm
S1
5 mm
GEW
Weight
2248 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532857
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D