Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX fitting BAA-316 NPT, barrier, EPDM, EMC Stainless steel AISI-316 - ATEX conduit fittings
Bill of material
824.314.9
CNSORDERNO
Article No.
T
Thread
ST
Size
Inch
ID
Clamping range
mm
A
Length
mm
B
Length
mm
CSW
Width across flats
mm
C
Diameter
mm
LC
Length
mm
LD
Length
ESW
Width across flats
mm
E
Diameter
mm
LE
Length
mm
FSW
Width across flats
mm
F
Diameter
mm
LF
Length
mm
L1
Length
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMAT
Material
Stainless steel AISI-316
TMIN
Temp min.
-40 °C
TMAX
Temp max.
100 °C
DS
Protection Class
IP 68
TP
Type Pack
CT
ETIM
ETIM code
6380214
ZTN
Customs number
73072910
EAN
EAN-Code
INFO
PDF Info
PDF Info
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D