Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Azolgas
Description
CD 4200 - GAS SPRINGS - Heavy Duty
Bill of material
CD 4200 100,-,-,-,-
AZOLGASARTNO
Azolgas Article No
AZOLHELP
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
4240 daN
IIF
Initial Intermediate Forces (150 bar)
4240 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
4240 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
95 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
60 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
CD
INFO
Info Link
PDF data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D