Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bäcker
Description
BK38.0019 - Bridge handles made from die-cast aluminum with through bore
Bill of material
BK38.0019.13206.4
ARTNR
Item number
DESC
Description
Bügelgriffe aus Aluminium Druckguß mit Durchgangsbohrung
KLEINH
Height (h)
17 mm
H
Total height (H)
mm
D1
Through thread (d1)
6.4 mm
B
Width (B)
26 mm
L
Length (L)
mm
I
Spacher hole (l)
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D