Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bäcker
Description
BK38.0713.INOX - Bridge handles made from stainless steel with short dead-end thread
Bill of material
BK38.0713.12036INOX
ARTNR
Item number
DESC
Description
D1
Thread (d1)
M 6
I
Screw-on distance (l)
mm
L
Handle height (L)
mm
H
Handle height (H)
50 mm
D
Handle diameter (D)
13 mm
B
(B)
20 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D