Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bansbach easylift
Description
easyE-60 - Load capacity up to 1000N
Bill of material
Bansbach+EEL60-50D24A300001SS-11
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
G
Gearing
V
Voltage
B
Brackets
SIP
Steel IP
N
Noise reduction
H
Hall
CL
Cable length
m
CN
Cable & Connector
T
Temperature
-20ºC to +70ºC
SO
Special
TC
Tube color
Black, RAL9005, shine 25
RC
Ring color
Black
CNSMASSEXACT
Weight
2195.000 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D