Catalog navigation
CAD model selection
Selectable products: 168
HELP_VARIABLE
Company
Baumer Group
Description
IR - Inductive proximity switch / distance sensors
Bill of material
IR12.P10S-N50.NO1Z.7BO
TYPE
Type
DIM
Dimension
mm
MOD
Model
MTYPE
Measuring type
Proximity sensor
SD
Measuring distance Sd
SN
Nominal sensing distance Sn
STYPE
Special type
MT
Mounting type
LH
Housing length
mm
OS
Output circuit
NO
Number of outputs
1 output
AT
Adjustment
PC
Protection class
MH
Housing material
CT
Connection types
MCA
Material Cable
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
RA
Repeat accuracy
HYS
Hysteresis
SENS
Sensitivity
LE
Linearity error
RES
Resolution
CF
Correction factor typ.
TD
Temperature drift
TTMAX
Tightening torque max.
MS
Material (sensing face)
PBT
WT
Weight
g
ET
Voltage supply range +Vs
CONS
Current consumption max. (no load)
OC
Output current
OT
Operating temperature
CS
Certificates
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.