Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_0701_801 - Cinch Connectivity Solutions
Bill of material
125-0701-801
PN
Part Number
125-0701-801
DESC
Description
SMPM Male, End Launch, Full Detent
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Plug
MAXFREQ
Max Frequency
65 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D