Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFI25-13-D3
Bill of material
RFI25-13-D3
PN
Part Number
RFI25-13-D3
DESC
Description
BNC Jack RFI Cap with 3StainlessSteelLanyard,.505-.510"D-Ring"
TYPE
Type
BNC
BS
Body Style
Straight
GENDER
Gender
Jack
MS
Mounting Style
Cable Mount
CHAIN
Chain
Yes
CL
Chain Length
3 Inch
TC
Type of Chain
S/S
DRING
D-Ring
.505-.510 in. D-Ring
BM
Body Material
Brass
BP
Body Plating
Nickel
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D