Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0025FF1E
Bill of material
0ZRC0025FF1E
PN
Part Number
0ZRC0025FF1E
DESC
Description
Radial PPTC, 0.25 Ih, 90V
VVRVDC
Vmax Voltage Rating
90 VDC
R1O
R1max
3 Ohm
IHOLDCR
IHOLD Current Rating
0,25 A
ITRIPCR
ITRIP Current Rating
0,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
RHSC
RoHS Compliant
YES
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D