Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRE0033FF1A
Bill of material
0ZRE0033FF1A
PN
Part Number
0ZRE0033FF1A
DESC
Description
Radial PPTC, 0.33 Ih, 240V
VVRVAC
Vmax Voltage Rating
240 VAC
VVRVDC
Vmax Voltage Rating
240
R1O
R1max, Ohms
2,6
CHARACTERISTIC
Characteristic
Slow Blow
IHOLDCR
IHOLD Current Rating
0,33
ITRIPCR
ITRIP Current Rating
0,74
ROHSC
RoHS Compliant
YES
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
Download CAD models
Previews
3D
2D