Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet1300_12_054na - Bel Power Solutions
Bill of material
PET1300-12-054NA
PN
Part Number
PET1300-12-054NA
DESC
Description
Front End AC-DC Power Supply, Power 1300W, Output 12VDC, 108A, Input 90-264VAC, Normal Airflow
POWER
Power
1300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
108 A
OT
Operating Temperature
0 to 60 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D