Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK1220-9G - Bel Power Solutions
Bill of material
PSK1220-9G
PN
Part Number
PSK1220-9G
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 240W, Output 12VDC, 20A, Input 15-80VDC, RoHS Compliant
POWER
Power
240 W
OV
Output Voltage
12 VDC
OC
Output Current
20 A
VIN
Voltage Input
15-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 16HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
20 A
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D