Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_8_28l - Signal Transformer
Bill of material
241-8-28L
PN
Part Number
241-8-28L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 100VA Power, 115V Input
POWERVA
Power
100 VA
OS
Output Series
28VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.75 lbs (1.25 kg)
LENGTH
Length
4.03 in. (102.4 mm)
WIDTH
Width
2.3 in. (58.4 mm)
HEIGHT
Height
2.58 in. (65.5 mm)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D