Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_140_40 - Signal Transformer
Bill of material
ECO-140-40
PN
Part Number
ECO-140-40
DESC
Description
140 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 20/40 Secondary
POWERVA
Power
140 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Din Rail/Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
4.6 lbs (2.09 kg)
LENGTH
Length
3.54 in. (89.9 mm)
WIDTH
Width
4.17 in. (105.9 mm)
HEIGHT
Height
4.17 in. (105.9 mm)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D