Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_28_40 - Signal Transformer
Bill of material
PC-28-40
PN
Part Number
PC-28-40
DESC
Description
Low Power Miniature Transformer, 1.2VA Power, 115V Input, 28VCT Output Series
POWERVA
Power
1,2 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.19 lbs (0.09 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.18 in. (30 mm)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D