Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
940-SP-301010R
Bill of material
940-SP-301010R
PN
Part Number
940-SP-301010R
DESC
Description
Modular Plug, Standard, 10P 10C, Unshielded, .032.038 Conductors
PERMORMANCE
Performance
Standard
CONTACTS
Contacts
10
POSITIONS
Positions
10
KEYING
Keying
None
SHIELD
Shield
No
CONDTYPE
Conductor Type
Solid/Stranded
CABLETYPE
Cable Type
Round
CONDSIZE
Conductors Size (in)
.032 .038 Inch
CONNT
Connector Type
Plug
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D