Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 410626 - Female scuttle screw - Stainless steel A4
Bill of material
Béné Inox 410626-4X10
REF
Référence
MAT
Matière
Acier inoxydable A4
D
M4 mm
L
mm
DK
9 mm
K
2 mm
N
1 mm
D2
6 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D