Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGFC - FRL Combination
Bill of material
MGFC200-06-S
PN
Part No.
MGFC200-06-S
MODEL1
Model
MGFC
MODEL
Model
PS
Port Size
AD
Auto Drain Type
Semi-Auto Drain
FT
Filtering
A
62.20 mm
B
30.00 mm
C
50.00 mm
G
97.00 mm
I
5.50 mm
J
8.50 mm
K
161.50 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D