Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
PG 400 - AIROS Boxed set BOM
Bill of material
PGFC400-10M-FD1-T
CNSORDERNONB
Order number
PGFC400-10M-FD1-T
ITEM
Item
PG 400
BPS
Port Size
BDR
Drain
BTYP
Lubricator
BBW
Bowl
BSW
Shut-off Valve
BTH
Thread form
MD
Medium
Compressed air only
MSPP
Max. supply pressure - Polycarbonate bowl
10 bar (145 psi)
MSPM
Max. supply pressure - Metal bowl
20 bar (290 psi)
AMP
Ambient/Media temperature - Polycarbonate bowl
-10 ... +60°C (+14 ... +140°F)
AMM
Ambient/Media temperature - Metal bowl
-20 ... +65°C (-4 ... +149°F)
AS
Air supply information
Air supply must be dry enough to avoid ice formation at temperatures below +2°C (+35°F)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D