Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
200-DC Series 20dB Coupler - Low PIM
Bill of material
200-DC-FFN-20
PN
Part Number
200-DC-FFN-20
FR
Frequency Range
698 ~ 2700 MHz
IL
Insertion Loss
0.3 dB max
RL
Return Loss
20.0 dB min
CV
Coupling Value
20 ± 1.2 dB max
DI
Directivity
20.0 dB min
PH
Power Handling
200 Watts
PIMD
153 dBc@ 2 Tone x 43dBm
IMPEDANCE
Impedance
50 Ω nominal
OT
Operating temp.
-10°C ~ +60°C
CONN
Connectors
N-Female
FINISH
Finish
Black painting
A
0.728 Inch
B
0.728 Inch
C
4.055 Inch
D
5.512 Inch
E
1.177 Inch
F
0.984 Inch
G
0.402 Inch
H
3.234 Inch
I
0.419 Inch
J
0.665 Inch
K
0.435 Inch
L
0.431 Inch
M
1.929 Inch
N
0.941 Inch
O
4-M3.0 TAP DP7.0
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D