Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Bordignon
Description
FTA - Guide bushing - steel
Bill of material
Guide bushing - steel FTA.32.045
COMP
Company
SF Bordignon GmbH
D
Nominal diameter
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
D5
Diameter
mm
T
Distance Width
mm
K
Distance
mm
M
Screw
L1
CHOOSE / Length
mm
L
CHOOSE / Nominal length
mm
MATERIAL
Material
Steel
DENSITY
Density
7850 kg/m^3
HARDENED
Surface induction hardened
62±2 HRC
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D