Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CHELIC
Description
SRUB - VALVE
Bill of material
SRUB-5101-NC-DC24-L
MODEL
Model
SRUB:3 ports 2 positions solenoid valve
MODELNUMBER
Model Number
COILNUMBER
Coil Number
SBT
Port size
VALVETYPE
Valve Type
VOLTAGE
Voltage
24 VDC 0.6W
WIRETYPE
Wire Type
NOOFMANIFOLDS
no. of manifolds
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D