Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
ASU-0051-300 - Accessories
Bill of material
ASU-0051-300
ORDERNO
Part number
606-000-024
TYPE
Part reference
ASU-0051-300
PT
Product type
Mounting bracket
M
Materials
ActivStone-Coated Steel S235
H
Sensor housing size
Ø30 mm
WG
Weight
459.4 g
ECCN
Custom tariff number
85389099
REACH
YES
ROHS
YES
INFO
Info
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D