Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 20 ML - Block
Bill of material
HRC 20 ML-B-VC-N-Block
MOD
Model Code
HRC 20 ML
R
Additional 6 holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
30 mm
W2
12.0 mm
W1
20 mm
W
44 mm
L
87.2 mm
L1
70.2 mm
H2
h2
25.0 mm
P1X
50 mm
P2X
32 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M5x8.5 mm
T
8 mm
N1
3 mm
N2
3.0 mm
N3
P4
E
10.0 mm
S1
6.0 mm
S2
9.4 mm
S3
13.1 mm
S4
13.8 mm
BW
Block weight
400 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D