Catalog navigation
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
D-M-E
Description
Ejector Sleeves - inch - nitrided - S Typ(e), 500°-550°C, Material H13
Bill of material
S33M10
REF
Catalog Number
L
Overall Length (+0.375/-0.000)
Inch
K
Head Thickness (+0.000/-0.002)
Inch
D2
Head Diameter d2 (+0.000/-0.010)
Inch
D1
Shoulder Diameter d1 (+0.000/-0.001)
Inch
D
Diameter d (+0.0005/-0.0000)
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D