Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Draintech
Description
Screw jack translating - Screw jack translating
Bill of material
DHT407 T 1 R105 ST AB
DHT
STK
Stroke
mm
Enter value for STK
Stroke
mm
cm
inch
ft
GR
Gear ratio
EF
End fittings
SFP
Shaft flanges position
MFS
Motor flanges size
AR
Grooved spindle anti-rotation
ARD
Double guided anti-rotation
POS
Position
PR
Rigid protection
AS
Stop nut
PO
Rigid rocking protection
CS
Safety nut and wearing check
FCO
Trunnion
RGT
Worm gear
PE
Bellows boot
FCP
FCP = SENSOR
PL
Pins
CL
Cutting Length
mm
CAP
Capacity
kg
LS
Lead screw
LSD
Lead screw diameter
mm
LSP
Lead screw pitch
mm
LSL
Lead screw lead
1 mm
LST
Lead screw travel x input shaft turn
EFF
Efficency
%
SJW
Screw jack weight
kg
LSW
Lead screw weight X 100mm
kg
GCM
Gear case material
GS 500
GQ
Grease quantity
kg
OP
Operation temperature
-5 °C
OP1
Operation temperature
80 °C
A
mm
B
mm
B1
mm
B2
mm
E
mm
F
mm
G
mm
H
mm
I
mm
N
mm
P
mm
P1
mm
D
ø d (h7)
mm
F1
ø f
mm
S
ø s
mm
TPN
M
O
C
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D