Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DYMCO
Description
RSC 015-50
Bill of material
RSC-015-50-50-223-15-6W
TYPE
Type of series
RSC
TOB
Thickness of belt plate
015 mm
DOP
Dia of pulley
50 mm
A
Width of belt
mm
L
Center of pulley distance
mm
Enter value for L
Center of pulley distance
mm
cm
inch
ft
R
Gear head retio
MP
Motor Power
W
B
mm
C
mm
D
mm
J
67 mm
E
180 mm
F
22 mm
G
115.0 mm
H
90 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D