Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
TVD. - ELESA-Breather caps with vacuum breaker valve
Bill of material
Breather caps with vacuum breaker valve TVD.70-1 1/4-FKM-C7
CODE
Code
DESCRIPTION
Description
DIM01
d
G 1 1/4
DIM02
D
70 mm
DIM03
L
59 mm
DIM04
d1
33 mm
DIM05
d2
68.5 mm
DIM06
h
17 mm
WEIGHT
Weight
80 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D