Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
SFC. - ELESA-Breather cap with sealing closure
Bill of material
Breather cap with sealing closure SFC.30-3/8+F
CODE
Code
52801
DESCRIPTION
Description
SFC.30-3/8+F
DIM01
d
G 3/8
DIM02
D
30 mm
DIM03
L
33 mm
DIM04
d1
3 mm
DIM05
d2
9 mm
DIM06
h
9 mm
DIM07
h1
5 mm
DIM08
s
8 mm
WEIGHT
Weight
18 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D