Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 291 - Stainless Steel-Linear actuators, Type L1, Left hand thread, shaft journal at one end
Bill of material
Stainless Steel-Linear actuator GN 291-40-170-L1-NI
PARTNUMBER
E+G PARTNUMBER
D1
mm
L1
Stroke (standard lengths)
mm
L1MAX
max. travel
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
GS
Shaft thread
D2
f7
mm
D3
L2
Overall length
mm
L3
mm
L4
mm
M1
mm
M2
mm
PF
Shaft key spring DIN 6885
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D