Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 292 - Linear actuators, Type RL2, with left or right hand thread, shaft end protruding at both ends
Bill of material
Linear actuator GN 292-40-205-RL2-SCR
PARTNUMBER
E+G PARTNUMBER
D1
mm
L1
Stroke (standard lengths)
mm
L1MAX
max. travel
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
GS
Shaft thread
D2
f7
mm
D3
Thread
L2
Overall length
mm
L3
mm
L4
mm
M1
mm
M2
mm
PF
Shaft key spring DIN 6885
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D